Contacts type and composition
|
1 C/O timed contact, cadmium free
1 C/O timed or instantaneous contact, cadmium free
|
Time delay type
|
Symmetrical flashing
|
Time delay range
|
1...10 s
30...300 min
3...30 s
10...100 s
30...300 h
30...300 s
3...30 min
0.3...3 s
0.05...1 s
3...30 h
|
Control type
|
Rotary knob
Diagnostic button
Potentiometer external
|
[Us] rated supply voltage
|
24...240 V AC/DC 50/60 Hz
|
Release input voltage
|
<= 2.4 V
|
Voltage range
|
0.85...1.1 Us
|
Supply frequency
|
50...60 Hz +/- 5 %
|
Connections - terminals
|
Screw terminals, 1 x 0.5...1 x 3.3 mm² (AWG 20...AWG 12) solid without cable end
Screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end
Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end
|
Tightening torque
|
0.6…1 N.m conforming to IEC 60947-1
|
Housing material
|
Self-extinguishing
|
Repeat accuracy
|
+/- 0.5 % conforming to IEC 61812-1
|
Temperature drift
|
+/- 0.05 %/°C
|
Voltage drift
|
+/- 0.2 %/V
|
Setting accuracy of time delay
|
+/- 10 % of full scale at 25 °C conforming to IEC 61812-1
|
Time delay type
|
Symmetrical flashing - D- Symmetrical flashing relay (starting pulse-off)
Symmetrical flashing - Dw- Symmetrical flashing relay (starting pulse-off) w/ retrigger/restart
|
Control signal pulse width
|
100 ms with load in parallel
30 ms
|
Insulation resistance
|
100 MOhm at 500 V DC conforming to IEC 60664-1
|
Recovery time
|
120 ms on de-energisation
|
Immunity to microbreaks
|
10 ms
|
Power consumption in VA
|
3 VA at 240 V AC
|
Power consumption in W
|
1.5 W at 240 V DC
|
Switching capacity in VA
|
2000 VA
|
Minimum switching current
|
10 mA at 5 V DC
|
Maximum switching current
|
8 A
|
Maximum switching voltage
|
250 V AC
|
Electrical durability
|
100000 cycles, 8 A at 250 V, AC-1
100000 cycles, 2 A at 24 V, DC-1
|
Mechanical durability
|
10000000 cycles
|
Rated impulse withstand voltage
|
5 kV for 1.2…50 µs conforming to IEC 60664-1
|
Power on delay
|
100 ms
|
Creepage distance
|
4 kV/3 conforming to IEC 60664-1
|
Overvoltage category
|
III conforming to IEC 60664-1
|
Safety reliability data
|
B10d = 200000
MTTFd = 216.8 years
|
Mounting position
|
Any position
|
Mounting support
|
35 mm DIN rail conforming to IEC 60715
|
Status LED
|
LED backlight green (steady) for dial pointer indication
LED yellow (steady) for output relay energised
LED yellow (fast flashing) for timing in progress and output relay de-energised
LED yellow (slow flashing) for timing in progress and output relay energised
|
Function available
|
D- Symmetrical flashing relay (starting pulse-off)-2 C/O
Dw- Symmetrical flashing relay (starting pulse-off) w/ retrigger/restart-2 C/O
|
Width
|
22.5 mm
|
Net weight
|
0.105 kg
|
Control type
|
With test button
|
Number of functions
|
2
|
Dielectric strength
|
2.5 kV for 1 mA/1 minute at 50 Hz between relay output and power supply with basic insulation conforming to IEC 61812-1
|
Standards
|
IEC 61812-1
UL 508
|
Directives
|
2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
|
Product certifications
|
CCC
CSA
RCM
GL
CE
UL
EAC
|
Ambient air temperature for operation
|
-20…60 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
IP degree of protection
|
IP40 housing: conforming to IEC 60529
IP20 terminals: conforming to IEC 60529
IP50 front panel: conforming to IEC 60529
|
Pollution degree
|
3 conforming to IEC 60664-1
|
Vibration resistance
|
20 m/s² (f= 10…150 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
15 gn not operating for 11 ms conforming to IEC 60068-2-27
5 gn in operation for 11 ms conforming to IEC 60068-2-27
|
Relative humidity
|
95 % at 25…55 °C
|
Electromagnetic compatibility
|
Fast transients immunity test - test level: 1 kV level 3 (capacitive connecting clip) conforming to IEC 61000-4-4
Surge immunity test - test level: 1 kV level 3 (differential mode) conforming to IEC 61000-4-5
Surge immunity test - test level: 2 kV level 3 (common mode) conforming to IEC 61000-4-5
Electrostatic discharge - test level: 6 kV level 3 (contact discharge) conforming to IEC 61000-4-2
Electrostatic discharge - test level: 8 kV level 3 (air discharge) conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m level 3 (80 MHz...1 GHz) conforming to IEC 61000-4-3
Conducted RF disturbances - test level: 10 V level 3 (0.15...80 MHz) conforming to IEC 61000-4-6
Fast transient bursts - test level: 2 kV level 3 (direct contact) conforming to IEC 61000-4-4
Immunity to microbreaks and voltage drops - test level: 30 % (500 ms) conforming to IEC 61000-4-11
Immunity to microbreaks and voltage drops - test level: 100 % (20 ms) conforming to IEC 61000-4-11
|
Packaging without single use plastic
|
Yes
|
Packaging made with recycled cardboard
|
Yes
|
SCIP Number
|
7bdc2711-0ad2-427c-8ece-532c5e9f09d7
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
43
|