Schneider-Electric
 
RE48ACV12MW picture- web-product-data-sheet
RE48ACV12MW
dual function relay, Harmony Timer Relays, 5A, 2CO, 0.02s...300h, asymmetrical flashing, 24...240V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony Timer Relays
Electrical connection Plug-in sub-base 11 pin(s)
Width 48 mm
Product or component type Panel-mounted/plug-in timer relay
Discrete output type Relay
Contacts type and composition 2 C/O timed contacts, AgNi (cadmium free)
Component name RE48A
Time delay range 0.2...12 min
5...300 s
0.02...1.2 s
0.5...30 min
5...300 h
0.2...12 h
0.2...12 s
0.5...30 s
2...120 s
0.05...3 s
2...120 min
5...300 min
0.5...30 h
2...120 h
[Us] rated supply voltage 24...240 V AC/DC 50/60 Hz
Voltage range 0.85...1.1 Us AC
0.9...1.1 Us DC
[In] rated current 5 A
Complementary
Product front plate size 48 x 48 mm
Control type Selector switch front panel
Housing material Self-extinguishing
Repeat accuracy +/- 0.2 % of the maximum setting value conforming to IEC 61812-1
Temperature drift +/- 0.02 %/°C of the maximum setting value conforming to IEC 61812-1
Voltage drift +/- 0.2 %/V of the maximum setting value at 48...240 V
+/- 1 %/V of the maximum setting value at 24...48 V
Setting accuracy of time delay +/- 5 % of full scale at 25 °C conforming to IEC 61812-1
+/- 10 % of full scale at 25 °C conforming to IEC 61812-1
Time delay type Asymmetrical flashing - L- Asymmetrical flashing relay (starting pulse-off)
Asymmetrical flashing - Li- Asymmetrical flashing relay (starting pulse-on)
Minimum pulse duration 20 ms
Reset time 25 ms on de-energisation
Pick up duration 55 ms
On-load factor 100 %
Power consumption in VA 6 VA at 240 V
Power consumption in W 2 W at 240 V
Breaking capacity 1250 VA
Minimum switching current 100 mA
Maximum switching current 5 A
Maximum switching voltage 250 V AC/DC
Electrical durability 100000 cycles
Mechanical durability 30000000 cycles
Output voltage 240 V at 5 A AC-12
30 V at 2 A DC-13
240 V at 1.5 A AC-15
Marking CE
Surge withstand 1 kV differential mode conforming to IEC 61000-4-5 level 3
2 kV common mode conforming to IEC 61000-4-5 level 3
Mounting support Base mounted: socket
Panel mounted: system supplied with the product
Local signalling 1 LED (yellow) for output relay state
LED indicator (green) for flashing: relay energised timing in progress
LED indicator (green) for on steady: relay energised, no timing in progress
Function available L- Asymmetrical flashing relay (starting pulse-off)-2 C/O
Li- Asymmetrical flashing relay (starting pulse-on)-2 C/O
Control type Without test button
Net weight 0.14 kg
Shape of pin Cylindrical
Number of functions 2
Environment
Humidity drift +/- 0.05 %/%RH of the maximum setting value conforming to IEC 61812-1
Immunity to microbreaks 5 ms
Dielectric strength 2 kV 1 mA/1 minute conforming to IEC 61812-1
Protection against electric shocks 4 kV class III conforming to IEC 60664-1
4 kV class III conforming to IEC 61812-1
Standards EN 50081-1/2
EN 50082-1/2
IEC 61812-1
93/68/EEC
89/336/EEC
IEC 60669-2-3
73/23/EEC
Product certifications UL
C-Tick
cULus
CSA
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -20…50 °C
IP degree of protection IP40 (housing) conforming to IEC 60529
IP50 (front face) conforming to IEC 60529
Vibration resistance 0.35 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
Relative humidity 93 % without condensation conforming to IEC 60068-2-3
Resistance to electrostatic discharge 6 kV in contact conforming to IEC 61000-4-2 level 3
8 kV in air conforming to IEC 61000-4-2 level 3
Resistance to electromagnetic fields 10 V/m 26 MHz to 1 GHz conforming to IEC 61000-4-3 level 3
Resistance to fast transients 2 kV (direct) conforming to IEC 61000-4-4 level 3
4 kV (direct) conforming to IEC 61000-4-4 level 4
Immunity to radioelectric fields 10 V (0.15...80 MHz) conforming to IEC 61000-4-6 level 3
Immunity to voltage dips 30 % / 10 ms conforming to IEC 61000-4-11
95 % / 5 s conforming to IEC 61000-4-11
60 % / 100 ms conforming to IEC 61000-4-11
Disturbance radiated/conducted Class B 0.15...30 MHz conforming to EN 55022 (EN 55011 group 1)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 10.300 cm
Package 1 Length 6.200 cm
Package 1 Weight 131.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.417 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Eacae435-a913-4cb7-91f9-1611e08cac07
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 18
Contractual warranty
Warranty 18 months