This Application will be decommissioned as of January 7th 2025

RE48ASOC11AR |
Schneider-Electric
 
RE48ASOC11AR picture- web-product-data-sheet
RE48ASOC11AR
socket, Harmony Timer Relays, for RE48 relays, screw terminals connections on rear face, 11 pins, IP 20
Schneider Electric
Characteristics
Main
Range of product Harmony Timer Relays
Product or component type Socket
Product compatibility RE48ACV12MW
RE48AML12MW
Accessory / separate part destination Timing relay
Accessory / separate part designation IP20 socket with screw terminal connections on rear face
Pin number 11 pins
Accessory / separate part category Connection accessories
Contacts type and composition 2 C/O
Complementary
Shape of pin Cylindrical
Contact terminal arrangement Mixed
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 5.5 cm
Package 1 Length 5.0 cm
Package 1 Weight 48.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.599 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number Eacae435-a913-4cb7-91f9-1611e08cac07
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months