This Application will be decommissioned as of January 7th 2025

RE48ASOC11SOLD |
Schneider-Electric
 
RE48ASOC11SOLD picture- web-product-data-sheet
RE48ASOC11SOLD
Harmony, Solder connector,for RE48 relays, 11 pins, IP 20
Schneider Electric
Characteristics
Main
Range of product Harmony Timer Relays
Product or component type Accessory for RE48
Product compatibility RE48AML12MW
RE48ACV12MW
Accessory / separate part category Connection accessories
Accessory / separate part designation IP20 solder connector
Pin number 11 pins
Accessory / separate part destination Timing relay
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 8 cm
Package 1 Length 10 cm
Package 1 Weight 18 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months