This Application will be decommissioned as of January 7th 2025

RE88867155 |
Schneider-Electric
 
RE88867155 picture- web-product-data-sheet
RE88867155
Universal timing relay, Zelio Time, plug in, flashing, 0.1 s..60 mn, 24...240 V AC, 1 OC
Schneider Electric
Characteristics
Main
Range of product Zelio Time
Product or component type Universal timing relay
Discrete output type Relay
Width pitch dimension 35 mm
Component name RE88867
Time delay type Li
L
Time delay range 6...60 min
1...10 min
10...100 h
1...10 s
0.1...1 s
1...10 h
6...60 s
Complementary
Electrical connection Plug-in sub-base 8 pin(s)
Contacts material AgNi (cadmium free)
[In] rated current 8 A
[Us] rated supply voltage 24 V DC
24...240 V AC 50/60 Hz
Voltage range 0.85...1.1 Us
Housing material Self-extinguishing
Repeat accuracy +/- 0.5 % conforming to IEC 61812-1
Temperature drift +/- 0.05 %/°C
Voltage drift +/- 0.2 %/V
Setting accuracy of time delay +/- 10 % of full scale at 25 °C conforming to IEC 61812-1
Minimum pulse duration 100 ms under load
30 ms
Maximum reset time 100 ms on de-energisation
On-load factor 100 %
Maximum power consumption 32 VA at 240 V
Maximum power consumption 0.6 W at 24 V
1.5 W at 240 V
Breaking capacity 2000 VA
Breaking capacity 80 W
Minimum switching current 10 mA
Maximum switching current 8 A
Maximum switching voltage 250 V
Electrical durability 100000 cycles at 8 A, 250 V for resistive load
Mechanical durability 5000000 cycles
[Uimp] rated impulse withstand voltage 5 kV for 1.2…50 µs conforming to IEC 60664-1
5 kV for 1.2…50 µs conforming to IEC 61812-1
Marking CE
Creepage distance 4 kV/3 conforming to IEC 60664-1
Surge withstand 1 kV differential mode conforming to IEC 61000-4-5 level 3
2 kV common mode conforming to IEC 61000-4-5 level 3
Local signalling LED indicator (green) for flashing: timing in progress
LED indicator (green) for on steady: relay energised, no timing in progress
Net weight 0.08 kg
Environment
Immunity to microbreaks 10 ms
Dielectric strength 2.5 kV for 1 mA/1 minute at 50 Hz conforming to IEC 61812-1
Standards 89/336/EEC
93/68/EEC
EN 50082-1/2
IEC 61812-1
IEC 60669-2-3
EN 50081-1/2
73/23/EEC
Product certifications GL
cURus
CSA
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -30…60 °C
IP degree of protection IP20 (terminal block) conforming to IEC 60529
IP40 (housing) conforming to IEC 60529
IP50 (front panel) conforming to IEC 60529
Vibration resistance 0.35 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
Relative humidity 93 % without condensation conforming to IEC 60068-2-3
Resistance to electrostatic discharge 6 kV in contact conforming to IEC 61000-4-2 level 3
8 kV in air conforming to IEC 61000-4-2 level 3
Resistance to electromagnetic fields 10 V/m 80 MHz to 1 GHz conforming to ENV 50140/204 level 3
10 V/m 80 MHz to 1 GHz conforming to IEC 61000-4-3 level 3
Resistance to fast transients 1 kV (capacitive connecting clip) conforming to IEC 61000-4-4 level 3
2 kV (direct) conforming to IEC 61000-4-4 level 3
Immunity to radioelectric fields 10 V (0.15...80 MHz) conforming to ENV 50141 (IEC 61000-4-6)
Immunity to voltage dips 30 % / 10 ms conforming to IEC 61000-4-11
60 % / 100 ms conforming to IEC 61000-4-11
95 % / 5 s conforming to IEC 61000-4-11
Disturbance radiated/conducted Class B conforming to EN 55022 (EN 55011 group 1)
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months