Schneider-Electric
 
RGZR215 picture- web-product-data-sheet
RGZR215
mounting accessory, Harmony Electromechanical Relays, for RXG sockets, plastic
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Accessory / separate part category Mounting accessory
Product or component type Maintaining clamp
Product destination RGZ relay
Complementary
Accessory material Plastic
Product compatibility Socket RGZ
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 13 cm
Package 1 Length 20 cm
Package 1 Weight 26 g
Unit Type of Package 2 BB1
Number of Units in Package 2 7
Package 2 Height 0.8 cm
Package 2 Width 3 cm
Package 2 Length 4 cm
Package 2 Weight 18 g
Unit Type of Package 3 BAG
Number of Units in Package 3 10
Package 3 Height 3 cm
Package 3 Width 7 cm
Package 3 Length 10 cm
Package 3 Weight 75.7 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov