This Application will be decommissioned as of January 7th 2025

RHN411UG |
Schneider-Electric
 
RHN411UG picture- web-product-data-sheet
RHN411UG
plug-in relay - Harmony RHN - instantaneous - 4 C/O - 230 V AC 50 Hz - 5 A
Schneider Electric
Characteristics
Main
Range of product Harmony Relay
Product or component type Plug-in relay
Device short name RHN
Contacts type and composition 4 C/O
Contact operation Instantaneous
Standard
[Uc] control circuit voltage 230 V AC 50 Hz
[Ithe] conventional enclosed thermal current 5 A 40 °C
Status LED Without
Control type Manual control
Coil interference suppression Without
Complementary
[Ui] rated insulation voltage 250 V
Test levels Level A group mounting
Operating position Any position
Minimum switching capacity 150 mVA at 10 mA
150 mVA, 1 V
Contact bounce time <= 10 ms
Maximum voltage drop <100 V for 3 A at 24 V
Average resistance 30 mOhm at 20 °C
Average coil consumption in VA 2.5 (holding) at 20 °C
4.5 (inrush) at 20 °C
Control circuit voltage limits 0.8...1.1 Uc conforming to IEC 60255
Drop-out voltage threshold 0.15...0.5 Uc
Cos phi 0.6 (inrush)
0.7 (holding)
Mechanical durability 20000000 cycles
Maximum operating rate 6 cyc/mn
Operating time 2...15 ms between energisation of coil and closing of NO contact at 20 °C
1.2...12 ms between de-energisation of coil and closing of NC contact at 20 °C
1...3 ms for energisation/de-energisation
0.5...6 ms for de-energisation/energisation
CAD overall width 33 mm
CAD overall height 43 mm
CAD overall depth 54 mm
Terminals description ISO n°1 (21-22-24)OC
(A1-A2)CO
(31-32-34)OC
(41-42-44)OC
(11-12-14)OC
Net weight 0.09 kg
Compatibility code RHN
Environment
Standards BS 4794
NF C 45-250
IEC 60255
VDE 0435
Product certifications CSA
BV
ASE
USSR
UR
EDF
Protective treatment TC
Dielectric strength 2500 V
Ambient air temperature for operation -5…40 °C conforming to IEC 60255
Ambient air temperature for storage -40…70 °C
Vibration resistance 6 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
6 gn (f= 10…55 Hz) conforming to NF C 20-616
Shock resistance 50 gn for 11 ms conforming to NF C 20-608
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 5.5 cm
Package 1 Length 7.8 cm
Package 1 Weight 96 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months