This Application will be decommissioned as of January 7th 2025

RHZ11 |
Schneider-Electric
 
RHZ11 picture- web-product-data-sheet
RHZ11
Socket for back wiring, Zelio Relay, RH plug in tag faston and soldering connector, sold by 10
Schneider Electric
Characteristics
Main
Range of product Harmony Relay
Device short name RHZ
Product or component type Socket for back wiring
Product compatibility RH plug-in relay
Connections - terminals Tag for Faston connectors: 2.8 x 0.5 mm
Tag for soldering connectors
Complementary
Compatibility code RHZ
Sale per indivisible quantity 10
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 3.3 cm
Package 1 Length 4.8 cm
Package 1 Weight 19.1 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months