This Application will be decommissioned as of January 7th 2025

RHZ33 |
Schneider-Electric
 
RHZ33 picture- web-product-data-sheet
RHZ33
Suppressor module, Zelio Relay, voltage block, RC, protection accessory
Schneider Electric
Characteristics
Main
Range of product Harmony Relay
Product or component type Suppressor module
Accessory / separate part category Protection accessory
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12 cm
Package 1 Width 2.5 cm
Package 1 Length 5 cm
Package 1 Weight 6 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov