This Application will be decommissioned as of January 7th 2025

RM1XA0401 |
Schneider-Electric
 
RM1XA0401 picture- web-product-data-sheet
RM1XA0401
single pole over current relay 40 A - release 32...100 A - 1 OC
Schneider Electric
Characteristics
Main
Range of product Magnetic over current relays
Range TeSys
Product name TeSys RM1
Device short name RM1XA
Product or component type Protection components
Device application Protection
[Ie] rated operational current 18.1…29 A AC
18.1…29 A DC
Magnetic tripping current 32…100 A
Continuous output current 40 A at AC network
40 A at DC network
Complementary
[Ith] conventional free air thermal current 10 A
[Ue] rated operational voltage 600 V AC 0...60 Hz for power circuit
600 V DC for power circuit
Network frequency 0...60 Hz
AC current breaking and making capacity 12000 VA at 110 V AC for control circuit
17000 VA at 220 V AC for control circuit
22000 VA at 380 V AC for control circuit
4000 VA at 48 V AC for control circuit
DC current breaking and making capacity 180 W at 440 V DC for control circuit
180 W at 600 V DC for control circuit
190 W at 220 V DC for control circuit
200 W at 110 V DC for control circuit
240 W at 48 V DC for control circuit
Auxiliary contact composition 1 C/O
Net weight 0.99 kg
Environment
Standards NF C 63-650
VDE 0660
Protective treatment TC standard version
TH special version
Ambient air temperature for operation -40…60 °C
Ambient air temperature for storage -60…70 °C
Operating altitude <= 3000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.5 cm
Package 1 Width 12 cm
Package 1 Length 15 cm
Package 1 Weight 1.062 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins