Schneider-Electric
 
RM1ZH2 picture- web-product-data-sheet
RM1ZH2
contact block RM1ZH - 1 C/O - with latching - for relay RM1XA
Schneider Electric
Characteristics
Main
Range of product LT3S
Product or component type Contact block
Device short name RM1ZH
Accessory / separate part categor Electrical accessory
Latching With
Complementary
Accessory / separate part destination RM1XA
Mounting mode Surface mounted
Mounting location Front
Net weight 0.07 kg
Range compatibility TeSys RM1XA relay
[Ith] conventional free air thermal current 10 A
Connections - terminals Screw connection
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.4 cm
Package 1 Width 5.5 cm
Package 1 Length 6.2 cm
Package 1 Weight 70.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 6
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 688.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins