Schneider-Electric
 
RM35TF30SP01 picture- web-product-data-sheet
RM35TF30SP01
multifunction phase control relay
Schneider Electric
Characteristics
Main
Range of product Harmony Relay
Relay type Multifunction control relay
Product specific application For 3-phase supply
Relay name RM35TF
Relay monitored parameters Phase sequence
Asymmetry
Undervoltage and overvoltage in window mode
Phase failure detection
Time delay Adjustable 0.1...10 s, +/- 10 % of the full scale value
Output contacts 2 C/O
Nominal output current 5 A
Complementary
Supply voltage limits 194…528 V AC, 3 phases
Reset time 1500 ms at 480 V
Maximum switching voltage 250 V AC
250 V DC
Switching capacity in VA 1250 VA
Minimum switching current 10 mA at 5 V DC
Maximum switching current 5 A AC
5 A DC
Control circuit voltage limits - 12 % + 10 % Un
Power consumption in VA 0…22 VA at 400 V AC 50 Hz
Voltage detection threshold < 194 V
Control circuit frequency 50...60 Hz +/- 10 %
Hysteresis 2 %
Delay at power up 650 ms
Maximum measuring cycle 140 ms measurement cycle as true rms value
Threshold adjustment voltage 2...20 % of Un selected
-12...-2 % in the range 220 V AC
+2...+10 % in the range 480 V AC
-20...-2 % in the range 380...480 V AC
+2...+20 % in the range 220...440 V AC
Voltage range 220...480 V phase to phase
Adjustment of asymmetry threshold 5...15 % of Un selected
Repeat accuracy 0.3 % for time delay
0.5 % for input and measurement circuit
Measurement error < 1 % over the whole range with voltage variation
0.05 %/°C with temperature variation
Response time < 200 ms (in the event of a fault)
Insulation resistance > 500 MOhm at 500 V DC conforming to IEC 60255-5
> 500 MOhm at 500 V DC conforming to IEC 60664-1
[Ui] rated insulation voltage 400 V conforming to IEC 60664-1
Supply frequency 50/60 Hz +/- 10 %
Operating position Any position without derating
Connections - terminals Screw terminals, 1 x 0.5...1 x 4 mm² (AWG 20...AWG 11) solid without cable end
Screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 12) flexible with cable end
Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end
Tightening torque 0.6…1 N.m conforming to IEC 60947-1
Housing material Self-extinguishing plastic
Local signalling LED (green) for power ON
LED (yellow) for relay ON
LED (yellow) for fault
Mounting support 35 mm symmetrical DIN rail conforming to EN/IEC 60715
Electrical durability 100000 cycles
Mechanical durability 30000000 cycles
Operating rate <= 360 operations/hour full load
Utilisation category AC-12 conforming to IEC 60947-5-1
AC-13 conforming to IEC 60947-5-1
AC-14 conforming to IEC 60947-5-1
AC-15 conforming to IEC 60947-5-1
DC-12 conforming to IEC 60947-5-1
DC-13 conforming to IEC 60947-5-1
Safety reliability data B10d = 360000
MTTFd = 399.5 years
Width 35 mm
Net weight 0.13 kg
Environment
Electromagnetic compatibility Emission standard for industrial environments conforming to EN/IEC 61000-6-4
Emission standard for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-3
Immunity for industrial environments conforming to EN/IEC 61000-6-2
Standards EN/IEC 60255-1
Product certifications CSA
C-Tick
GL
GOST
UL
Marking CE
Directives 89/336/EEC - electromagnetic compatibility
73/23/EEC - low voltage directive
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -20…50 °C
Relative humidity 95 % at 55 °C conforming to IEC 60068-2-30
Vibration resistance 0.35 mm (f= 5…57.6 Hz) conforming to IEC 60068-2-6
1 gn (f= 57.6…150 Hz) conforming to IEC 60255-21-1
Shock resistance 15 gn for 11 ms conforming to IEC 60255-21-1
IP degree of protection IP20 (terminals) conforming to IEC 60529
IP30 (casing) conforming to IEC 60529
Pollution degree 3 conforming to IEC 60664-1
Overvoltage category III conforming to IEC 60664-1
Dielectric test voltage 2 kV, 1 min AC 50 Hz
Non-dissipating shock wave 4 kV
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.800 cm
Package 1 Width 9.600 cm
Package 1 Length 4.500 cm
Package 1 Weight 130 g
Unit Type of Package 2 S01
Number of Units in Package 2 12
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.785 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov