This Application will be decommissioned as of January 7th 2025

RM79696006 |
Schneider-Electric
 
RM79696006 picture- web-product-data-sheet
RM79696006
Electrode holder for liquid level control, Harmony, use up to 350 degree C
Schneider Electric
Characteristics
Main
Range of product Harmony Control Relays
Product or component type Level electrode holder
Accessory / separate part designation Electrode for use up to 350 °C
Accessory / separate part destination Liquid level control relay
Accessory / separate part category Relay accessories
Maximum pressure <= 15 kg/cm²
Complementary
Material Ceramic isolation
Stainless steel
Thread type 3/8 BSP
Net weight 0.15 kg
Environment
Maximum ambient air temperature for operation 350 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 4.0 cm
Package 1 Length 8.8 cm
Package 1 Weight 70.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 14
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.214 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months