Schneider-Electric
 
RM79696044 picture- web-product-data-sheet
RM79696044
Harmony, Probe for liquid level control, 1000 mm, for limited space installation
Schneider Electric
Characteristics
Main
Range of product Harmony Control Relays
Product or component type Level control probe
Accessory / separate part designation Probe for limited space installation
Accessory / separate part destination Drinks vending machine
Measurement relay
Control relay
Accessory / separate part category Relay accessories
Product compatibility RM35LM33MW
RM4L
Maximum pressure <= 2 kg/cm²
Complementary
Length 1000 mm
Material Stainless steel electrode
Product weight 0.8 kg
Environment
Ambient air temperature for operation 80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 7.0 cm
Package 1 Length 110.0 cm
Package 1 Weight 800.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months