Protection type
|
Reverse polarity protection on output
Overvoltage protection on output (+/- 30 V)
Short-circuit protection on output
|
Abnormal analogue output voltage
|
-15...-11 V when no input or input wire broken
11...15 V when no input or input wire broken
|
Abnormal analogue output current
|
-30…0 mA when no input or input wire broken
|
[Us] rated supply voltage
|
24 V DC +/- 20 %, non isolated
|
Current consumption
|
<= 40 mA for voltage output
<= 60 mA for current output
|
Local signalling
|
LED (green) for power ON
|
Measurement error
|
+/- 1 % of full scale at 20 °C (temporary performance degradation when subject to electromagnetic interference)
|
Repeat accuracy
|
+/- 0.25 % full scale at 20 °C
+/- 0.8 % full scale at 60 °C
|
Temperature coefficient
|
200 ppm/°C
|
Cold junction compensation
|
Built-in, measurement: between 0 and 60 °C
|
Clamping connection capacity
|
2 x 1.5 mm²
1 x 2.5 mm²
|
Tightening torque
|
0.6…1.1 N.m
|
Marking
|
CE
|
Surge withstand
|
0.5 kV during 1.2/50 µs conforming to IEC 61000-4-5
|
[Ui] rated insulation voltage
|
2 kV
|
Fixing mode
|
By screws (mounting plate)
Clip-on (35 mm symmetrical DIN rail)
|
Safety reliability data
|
MTTFd = 49.2 years
B10d = 45447
|
Net weight
|
0.12 kg
|
Standards
|
IEC 60584-1
IEC 60947-1
|
Product certifications
|
UL
GL
CSA
|
IP degree of protection
|
IP20 (terminal block)
IP50 (housing)
|
Fire resistance
|
850 °C conforming to IEC 60695-2-1
850 °C conforming to UL
|
Shock resistance
|
50 gn for 11 ms conforming to IEC 60068-2-27
|
Vibration resistance
|
5 gn (f= 10…100 Hz) conforming to IEC 60068-2-6
|
Resistance to electrostatic discharge
|
6 kV (in contact) conforming to IEC 61000-4-2 level 3
8 kV (in air) conforming to IEC 61000-4-2 level 3
|
Resistance to fast transients
|
1 kV (on input-output) conforming to IEC 61000-4-4
2 kV (on power supply) conforming to IEC 61000-4-4
|
Disturbance radiated/conducted
|
CISPR 22 group 1 - class B
CISPR 11
|
Ambient air temperature for storage
|
-40…85 °C
|
Ambient air temperature for operation
|
0…50 °C mounting side by side
0…60 °C 2 cm spacing
|
Pollution degree
|
2 conforming to IEC 60664-1
|
SCIP Number
|
A23b5c8f-6893-4fd3-af99-564158dacf76
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|