|
|
|
RPM21FD
plug-in relay, Harmony electromechanical relays, 15A, 2CO, lockable test button, 110V DC
|
|
|
|
|
End of Commercialization JUL 28, 2023
|
|
|
|
|
Main
Range of product
|
Harmony Electromechanical Relays
|
Series name
|
Power
|
Product or component type
|
Plug-in relay
|
Device short name
|
RPM
|
Contacts type and composition
|
2 C/O
|
[Uc] control circuit voltage
|
110 V DC
|
[Ithe] conventional enclosed thermal current
|
15 A at -40…55 °C
|
Status LED
|
Without
|
Control type
|
Lockable test button
|
Utilisation coefficient
|
20 %
|
Complementary
Shape of pin
|
Flat
|
[Ui] rated insulation voltage
|
250 V conforming to IEC
300 V conforming to CSA
300 V conforming to UL
|
[Uimp] rated impulse withstand voltage
|
4 kV during 1.2/50 µs
|
Contacts material
|
AgNi
|
[Ie] rated operational current
|
15 A at 277 V (AC) conforming to UL
15 A at 28 V (DC) conforming to UL
15 A at 250 V (AC) NO conforming to IEC
15 A at 28 V (DC) NO conforming to IEC
7.5 A at 250 V (AC) NC conforming to IEC
7.5 A at 28 V (DC) NC conforming to IEC
|
Maximum switching voltage
|
250 V conforming to IEC
|
Resistive load current
|
15 A at 250 V AC
15 A at 28 V DC
|
Maximum switching capacity
|
3750 VA
420 W
|
Minimum switching capacity
|
170 mW at 10 mA, 17 V
|
Operating rate
|
<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
|
Mechanical durability
|
10000000 cycles
|
Electrical durability
|
100000 cycles for resistive load
|
Average coil consumption
|
0.85 W
|
Drop-out voltage threshold
|
>= 0.1 Uc DC
|
Operate time
|
20 ms at nominal voltage
|
Release time
|
20 ms at nominal voltage
|
Average coil resistance
|
13440 Ohm at 20 °C +/- 10 %
|
Rated operational voltage limits
|
88...121 V DC
|
Protection category
|
RT I
|
Test levels
|
Level A group mounting
|
Operating position
|
Any position
|
Pollution degree
|
3
|
Safety reliability data
|
B10d = 100000
|
Net weight
|
0.036 kg
|
Device presentation
|
Complete product
|
Environment
Dielectric strength
|
1500 V AC between contacts with micro disconnection
2000 V AC between coil and contact with reinforced
2000 V AC between poles with basic
|
Standards
|
UL 508
EN/IEC 61810-1
CSA C22.2 No 14
|
Product certifications
|
CSA
UL
EAC
|
Ambient air temperature for storage
|
-40…85 °C
|
Ambient air temperature for operation
|
-40…55 °C
|
Vibration resistance
|
3 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles in operation
5 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles not operating
|
Degree of protection (Housing only)
|
IP40 conforming to EN/IEC 60529
|
Shock resistance
|
15 gn for in operation
30 gn for not operating
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.7 cm
|
Package 1 Width
|
2.1 cm
|
Package 1 Length
|
2.8 cm
|
Package 1 Weight
|
37.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
3.1 cm
|
Package 2 Width
|
10.5 cm
|
Package 2 Length
|
12.5 cm
|
Package 2 Weight
|
399.0 g
|
Unit Type of Package 3
|
S01
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
15.0 cm
|
Package 3 Width
|
15.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
5.1 kg
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|