This Application will be decommissioned as of January 7th 2025

RPZ1DA |
Schneider-Electric
 
RPZ1DA picture- web-product-data-sheet
RPZ1DA
mounting adaptor for DIN rail - for power relay RPM
Schneider Electric
Characteristics
Main
Product or component type Adaptor
Accessory / separate part category Mounting accessories
Accessory / separate part designation Mounting adaptor for DIN rails
Device short name RPZ
Sale per indivisible quantity 20
Complementary
Product destination RPM relay
Product compatibility Plug-in relay RPM with 1 C/O contact
Shape of pin Flat
Net weight 0.004 kg
Group of product RPM_1_C/O_DIN
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.7 cm
Package 1 Width 2 cm
Package 1 Length 5.3 cm
Package 1 Weight 6 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months