This Application will be decommissioned as of January 7th 2025

RPZ3FA |
Schneider-Electric
 
RPZ3FA picture- web-product-data-sheet
RPZ3FA
Harmony, Mounting adapters with panel mounting lugs, for RPM3 power relay
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Product or component type Mounting adaptor
Accessory / separate part category Mounting accessories
Accessory / separate part designation Mounting adaptor with fixing lugs for panel
Device short name RPZ
Sale per indivisible quantity 20
Complementary
Product destination RPM relay
Product compatibility Plug-in relay RPM with 3 C/O contact
Shape of pin Flat
Net weight 0.003 kg
Group of product RPM_3_C/O_PANEL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.9 cm
Package 1 Width 3.4 cm
Package 1 Length 4.4 cm
Package 1 Weight 8.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 1.0 cm
Package 2 Width 13.0 cm
Package 2 Length 9.0 cm
Package 2 Weight 120 g
Unit Type of Package 3 S01
Number of Units in Package 3 300
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 3.8 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months