Shape of pin
|
Flat (PCB type)
|
Average coil resistance
|
33000 Ohm network: AC at 20 °C +/- 10 %
|
[Ue] rated operational voltage
|
184...345 V AC 50/60 Hz
|
[Ui] rated insulation voltage
|
400 V conforming to IEC 60947
|
[Uimp] rated impulse withstand voltage
|
3.6 kV conforming to IEC 61000-4-5
|
Contacts material
|
Silver alloy (AgNi)
|
[Ie] rated operational current
|
12 A (AC-1/DC-1) NO conforming to IEC
6 A (AC-1/DC-1) NC conforming to IEC
|
Minimum switching current
|
10 mA
|
Maximum switching voltage
|
300 V DC conforming to IEC
|
Minimum switching voltage
|
12 V
|
Maximum switching capacity
|
3000 VA/336 W
|
Resistive rated load
|
12 A at 250 V AC
12 A at 28 V DC
|
Minimum switching capacity
|
120 mW at 10 mA, 12 V
|
Operating rate
|
<= 600 cycles/hour under load
<= 18000 cycles/hour no-load
|
Mechanical durability
|
10000000 cycles
|
Electrical durability
|
100000 cycles, 12 A at 250 V, AC-1 NO
100000 cycles, 6 A at 250 V, AC-1 NC
|
Operating time
|
20 ms operating
20 ms reset
|
Marking
|
CE
|
Average coil consumption
|
0.75 VA AC
|
Drop-out voltage threshold
|
>= 0.15 Uc AC
|
Safety reliability data
|
B10d = 100000
|
Protection category
|
RT I
|
Test levels
|
Level A group mounting
|
Operating position
|
Any position
|
Net weight
|
0.014 kg
|
Sale per indivisible quantity
|
10
|
Device presentation
|
Complete product
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|