This Application will be decommissioned as of January 7th 2025

RSB2A080B7 |
Schneider-Electric
 
RSB2A080B7 picture- web-product-data-sheet
RSB2A080B7
interface plug-in relay, Harmony electromechanical relays, 8A, 2CO, 24V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Series name Interface relay
Product or component type Plug-in relay
Device short name RSB
Contacts type and composition 2 C/O
Contact operation Standard
[Uc] control circuit voltage 24 V AC 50/60 Hz
[Ithe] conventional enclosed thermal current 8 A at -40…40 °C
Status LED Without
Control type Without push-button
Complementary
Shape of pin Flat (PCB type)
Average coil resistance 368 Ohm network: AC at 20 °C +/- 10 %
[Ue] rated operational voltage 19.2...36 V AC 50/60 Hz
[Ui] rated insulation voltage 400 V conforming to IEC 60947
[Uimp] rated impulse withstand voltage 3.6 kV conforming to IEC 61000-4-5
Contacts material Silver alloy (AgNi)
[Ie] rated operational current 4 A (AC-1/DC-1) NC conforming to IEC
8 A (AC-1/DC-1) NO conforming to IEC
Minimum switching current 10 mA
Maximum switching voltage 300 V DC conforming to IEC
Minimum switching voltage 12 V
Maximum switching capacity 2000 VA/224 W
Resistive rated load 8 A at 250 V AC
8 A at 28 V DC
Minimum switching capacity 120 mW at 10 mA, 12 V
Operating rate <= 600 cycles/hour under load
<= 18000 cycles/hour no-load
Mechanical durability 5000000 cycles
Electrical durability 100000 cycles, 8 A at 250 V, AC-1 NO
100000 cycles, 4 A at 250 V, AC-1 NC
Operating time 20 ms operating
20 ms reset
Average coil consumption 0.75 VA AC
Drop-out voltage threshold >= 0.15 Uc AC
Safety reliability data B10d = 100000
Protection category RT I
Test levels Level A group mounting
Operating position Any position
Net weight 0.014 kg
Sale per indivisible quantity 10
Device presentation Complete product
Environment
Dielectric strength 1000 V AC between contacts
2500 V AC between poles
5000 V AC between coil and contact
Standards CSA C22.2 No 14
UL 508
IEC 61810-1
Product certifications UL
CSA
EAC
Ambient air temperature for storage -40…85 °C
Vibration resistance +/- 1 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
IP degree of protection IP40 conforming to IEC 60529
Shock resistance 10 gn (duration = 11 ms) for not operating conforming to IEC 60068-2-27
5 gn (duration = 11 ms) for in operation conforming to IEC 60068-2-27
Ambient air temperature for operation -40…70 °C (AC)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.700 cm
Package 1 Width 2.500 cm
Package 1 Length 31.100 cm
Package 1 Weight 12.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.700 cm
Package 2 Width 2.500 cm
Package 2 Length 31.100 cm
Package 2 Weight 146.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 350
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 5.250 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 45b41055-6c52-408d-9c0c-5c663b810f29
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 12
Contractual warranty
Warranty 18 months