This Application will be decommissioned as of January 7th 2025

RSB2A080BDS |
Schneider-Electric
 
RSB2A080BDS picture- web-product-data-sheet
RSB2A080BDS
Interface plug in relay with socket, Harmony, 8A, 2CO, 24V DC
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Series name Interface relay
Product or component type Plug-in relay
Device short name RSB
Contacts type and composition 2 C/O
Contact operation Standard
[Uc] control circuit voltage 24 V DC
[Ithe] conventional enclosed thermal current 8 A at -40…40 °C
Status LED Without
Control type Without push-button
Complementary
Shape of pin Flat
Average coil resistance 1440 Ohm network: DC at 20 °C +/- 10 %
[Ue] rated operational voltage 19.2...26.4 V DC
[Ui] rated insulation voltage 400 V conforming to EN/IEC 60947
[Uimp] rated impulse withstand voltage 3.6 kV conforming to IEC 61000-4-5
Contacts material Silver alloy (Ag/Ni)
[Ie] rated operational current 4 A (AC-1/DC-1) NC conforming to IEC
8 A (AC-1/DC-1) NO conforming to IEC
Minimum switching current 5 mA
Maximum switching voltage 300 V DC
400 V AC
Minimum switching voltage 5 V
Maximum switching capacity 2000 VA AC
224 W DC
Resistive rated load 8 A at 250 V AC
8 A at 28 V DC
Minimum switching capacity 300 mW at 5 mA
Operating rate <= 600 cycles/hour under load
<= 72000 cycles/hour no-load
Mechanical durability 30000000 cycles
Electrical durability 100000 cycles, 8 A at 250 V, AC-1 NO
100000 cycles, 4 A at 250 V, AC-1 NC
Operating time 4 ms between coil de-energisation and making of the Off-delay contact
9 ms between coil energisation and making of the On-delay contact
Marking CE
Average coil consumption 0.45 W DC
Drop-out voltage threshold >= 0.1 Uc DC
Safety reliability data B10d = 100000
Protection category RT I
Operating position Any position
Sale per indivisible quantity 10
Device presentation Complete product
Environment
Dielectric strength 1000 V AC between contacts
2500 V AC between poles
5000 V AC between coil and contact
Standards EN/IEC 61810-1
UL 508
CSA C22.2 No 14
Product certifications GOST
UL
CSA
Ambient air temperature for storage -40…85 °C
Vibration resistance +/- 1 mm (f= 10…55 Hz) conforming to EN/IEC 60068-2-6
IP degree of protection IP40 conforming to EN/IEC 60529
Shock resistance 10 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27
5 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27
Ambient air temperature for operation -40…70 °C (AC)
-40…85 °C (DC)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 10.500 cm
Package 1 Length 34.000 cm
Package 1 Weight 51.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 7.500 cm
Package 2 Width 10.500 cm
Package 2 Length 34.000 cm
Package 2 Weight 1.215 kg
Unit Type of Package 3 P06
Number of Units in Package 3 1400
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 97.560 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months