This Application will be decommissioned as of January 7th 2025

RSL1PRJU |
Schneider-Electric
 
RSL1PRJU picture- web-product-data-sheet
RSL1PRJU
slim interface relay, Harmony Electromechanical Relays, pre assembled, 6A, 1CO, with LED, spring terminals, 12V AC/DC
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Series name Interface relay
Product or component type Pre-assembled plug-in relay with socket
Device short name RSL
Contacts type and composition 1 C/O
Contact operation Standard
[Uc] control circuit voltage 12 V AC/DC
[Ithe] conventional enclosed thermal current 6 A at -40…55 °C
Status LED With
Shape of pin Flat (PCB type)
Complementary
Fixing mode Plastic compression spring
Average resistance 848 Ohm network: DC at 23 °C +/- 10 %
[Ui] rated insulation voltage 250 V conforming to IEC
277 V conforming to cUL
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC
Contacts material Silver alloy (AgSnO2)
[Ie] rated operational current 6 A 1 C/O (AC-1/DC-1) conforming to IEC/UL
Minimum switching current 100 mA
Maximum switching voltage 277 V
Minimum switching voltage 12 V
Maximum switching capacity 1500 VA
150 W
Minimum switching capacity 120 mW
Operating rate <= 72000 cycles/hour no-load
<= 360 cycles/hour under load
Mechanical durability 10000000 cycles
Electrical durability 60000 cycles for resistive load, 6 A at 250 V, AC-1
Operating time 5 ms reset
12 ms
Marking CE
Protection category RT III
Test levels Level A group mounting
Operating position Any position
Height 78.6 mm
Width 6.2 mm
Depth 101 mm
Terminals description ISO n°1 (A1-A2)CO
(11-12-14)OC
Sale per indivisible quantity 10
Net weight 0.029 kg
Load current 6 A at 250 V AC 0.5 mm mounting distance
Average coil consumption 0.17 W, DC
Drop-out voltage threshold >= 0.05 Uc
Contact terminal arrangement Separate
Connections - terminals Spring terminals, 1 x 0.2...1 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end
Spring terminals, 1 x 0.2...1 x 1.5 mm² (AWG 24...AWG 16) solid without cable end
Safety reliability data B10d = 60000
Clamping force 10…40 N
Control type Without push-button
Mounting support 35 mm symmetrical DIN rail
Device presentation Complete product
Environment
Input voltage 12 V AC/DC (input voltage limit: 11.4...14.4 V)
Dielectric strength 1000 V AC between contacts
4000 V AC between coil and contact
Standards CSA C22.2 No 14
UL 508
IEC 61810-1
Product certifications CSA
UL
GOST
Ambient air temperature for storage -40…85 °C
Vibration resistance 10 gn, amplitude = +/- 1 mm (f = 10…150 Hz)10 cycles not operating conforming to IEC 60068-2-6
5 gn, amplitude = +/- 1 mm (f = 10…150 Hz)10 cycles in operation conforming to IEC 60068-2-6
IP degree of protection IP40 conforming to IEC 60529
Shock resistance 10 gn (duration = 11 ms) for in operation conforming to IEC 60068-2-27
5 gn (duration = 11 ms) for not operating conforming to IEC 60068-2-27
Ambient air temperature for operation -40…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 7 cm
Package 1 Length 10.7 cm
Package 1 Weight 31 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.5 cm
Package 2 Width 7 cm
Package 2 Length 10.7 cm
Package 2 Weight 315 g
Unit Type of Package 3 S03
Number of Units in Package 3 300
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 9.968 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Toxic free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Phenolic free solution Yes
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 3
Contractual warranty
Warranty 18 months