Schneider-Electric
 
RSLZVA1 picture- web-product-data-sheet
RSLZVA1
socket equipped with LED and protection circuit, Harmony Electromechanical Relays, for RSL1 relays, srew connec to r, 12 to 24V AC DC
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Device short name RSLZ
Product or component type Socket
Device presentation Basic element
Product compatibility Plug-in relay RSL with 1 C/O contact at 12 V DC
Plug-in relay RSL with 1 C/O contact at 24 V DC
Contacts type and composition 1 C/O
[Ith] conventional free air thermal current 6 A
Switching voltage 12 V AC/DC
24 V AC/DC
Rated operational voltage limits 11.4...14.4 V
21.6...28.8 V
[Ue] rated operational voltage < 300 V AC
Complementary
Group of product RSL_CON_12-24
Shape of pin Flat
Contact terminal arrangement Separate
Connections - terminals Connector, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end
Connector, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) solid without cable end
Compatibility code RSLZ
Tightening torque < 0.4 N.m for M2.5 screw(s)
Fixing mode Plastic compression spring (35 mm symmetrical DIN rail)
[Uimp] rated impulse withstand voltage 3.6 kV
Overvoltage category III
Pollution degree 3
Sale per indivisible quantity 10
CAD overall width 6.2 mm
CAD overall height 78.6 mm
CAD overall depth 95 mm
Net weight 0.023 kg
Environment
IP degree of protection IP20 conforming to IEC 60529
Standards IEC 61984
UL 508
Product certifications CSA
GOST
Marking CE
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 7.200 cm
Package 1 Length 10.800 cm
Package 1 Weight 23.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.500 cm
Package 2 Width 7.200 cm
Package 2 Length 10.800 cm
Package 2 Weight 262.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 300
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 8.395 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months