This Application will be decommissioned as of January 7th 2025

RSZE1S35M |
Schneider-Electric
 
RSZE1S35M picture- web-product-data-sheet
RSZE1S35M
socket, for RSB1A120 relays, Harmony Electromechanical Relays, 12A, screw connec to rs, separate contact
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Device short name RSZ
Product or component type Socket
Product compatibility Plug-in relay RSB with 1 C/O contact at 12 A
Contacts type and composition 1 C/O
[Ith] conventional free air thermal current 12 A
Complementary
Shape of pin Flat
[Ue] rated operational voltage < 250 V AC
Contact terminal arrangement Separate
Connections - terminals Screw connectors, 1 x 0.25...1 x 2.5 mm² (AWG 22...AWG 14) flexible with cable end
Screw connectors, 2 x 0.25...2 x 1 mm² (AWG 22...AWG 17) flexible with cable end
Screw connectors, 1 x 0.5...1 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
Screw connectors, 2 x 0.5...2 x 1.5 mm² (AWG 20...AWG 16) solid without cable end
Tightening torque < 0.8 N.m for M3 screw(s)
Fixing mode By screw (panel)
Clip-on (35 mm symmetrical DIN rail)
[Uimp] rated impulse withstand voltage 3.6 kV
Overvoltage category III
Pollution degree 3
Sale per indivisible quantity 10
Width 15.5 mm
Environment
IP degree of protection IP20 conforming to IEC 60529
Standards IEC 61984
Product certifications UL
CSA
Marking CE
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -25…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 9.000 cm
Package 1 Length 8.500 cm
Package 1 Weight 35.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.000 cm
Package 2 Width 9.000 cm
Package 2 Length 17.000 cm
Package 2 Weight 358.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 240
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 9.148 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months