Schneider-Electric
 
RUMF21E7 picture- web-product-data-sheet
RUMF21E7
Harmony, Universal plug-in relay, 10 A, 2 CO, with lockable test button, flat (faston) terminals, 48 V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Series name Universal
Product or component type Plug-in relay
Device short name RUM
Contacts type and composition 2 C/O
[Uc] control circuit voltage 48 V AC 50/60 Hz
[Ithe] conventional enclosed thermal current 10 A at -40…55 °C
Status LED Without
Control type Lockable test button
Utilisation coefficient 20 %
Complementary
Shape of pin Flat
[Ui] rated insulation voltage 250 V conforming to IEC
300 V conforming to CSA
300 V conforming to UL
[Uimp] rated impulse withstand voltage 4 kV (1.2/50 µs)
Contacts material AgNi
[Ie] rated operational current 10 A at 277 V AC conforming to UL
10 A at 30 V DC conforming to UL
10 A at 30 V DC conforming to CSA
5 A at 250 V AC (NC) conforming to IEC
5 A at 28 V DC (NC) conforming to IEC
10 A at 250 V AC (NO) conforming to IEC
10 A at 28 V DC (NO) conforming to IEC
10 A at 277 V AC conforming to CSA
Maximum switching voltage 250 V conforming to IEC
Resistive rated load 10 A at 250 V AC
10 A at 28 V DC
Maximum switching capacity 2500 VA/280 W
Minimum switching capacity 170 mW at 10 mA, 17 V
Operating rate <= 18000 cycles/hour no-load
<= 1200 cycles/hour under load
Mechanical durability 5000000 cycles
Electrical durability 100000 cycles for resistive load
Average coil consumption in VA 3 at 60 Hz
Drop-out voltage threshold >= 0.15 Uc AC
Operate time 20 ms at nominal voltage
Release time 20 ms at nominal voltage
Average coil resistance 290 Ohm at 20 °C +/- 15 %
Rated operational voltage limits 38.4...52.8 V AC
Protection category RT I
Test levels Level A group mounting
Safety reliability data B10d = 100000
Operating position Any position
Product weight 0.086 kg
Device presentation Complete product
Environment
Dielectric strength 1500 V AC between contacts with micro disconnection
2500 V AC between coil and contact with reinforced
2000 V AC between poles with basic
Product certifications CSA
UL
EAC
Standards EN/IEC 61810-1
UL 508
CSA C22.2 No 14
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -40…55 °C
Vibration resistance 3 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles in operation
4 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles not operating
IP degree of protection IP40
Shock resistance 10 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27
10 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27
Pollution degree 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.05 cm
Package 1 Width 3.55 cm
Package 1 Length 3.5 cm
Package 1 Weight 81.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.0 cm
Package 2 Width 13.2 cm
Package 2 Length 19.8 cm
Package 2 Weight 900.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 60
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 6.031 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov