This Application will be decommissioned as of January 7th 2025

RUMF21FD |
Schneider-Electric
 
RUMF21FD picture- web-product-data-sheet
RUMF21FD
Harmony, Universal plug-in relay, 10 A, 2 CO, with lockable test button, flat (faston) terminals, 110 V DC
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Series name Universal
Product or component type Plug-in relay
Device short name RUM
Contacts type and composition 2 C/O
[Uc] control circuit voltage 110 V DC
[Ithe] conventional enclosed thermal current 10 A at -40…55 °C
Status LED Without
Control type Lockable test button
Utilisation coefficient 20 %
Complementary
Shape of pin Flat
[Ui] rated insulation voltage 250 V conforming to IEC
300 V conforming to CSA
300 V conforming to UL
[Uimp] rated impulse withstand voltage 4 kV (1.2/50 µs)
Contacts material AgNi
[Ie] rated operational current 10 A at 277 V AC conforming to UL
10 A at 30 V DC conforming to UL
10 A at 30 V DC conforming to CSA
5 A at 250 V AC (NC) conforming to IEC
5 A at 28 V DC (NC) conforming to IEC
10 A at 250 V AC (NO) conforming to IEC
10 A at 28 V DC (NO) conforming to IEC
10 A at 277 V AC conforming to CSA
Maximum switching voltage 250 V conforming to IEC
Resistive rated load 10 A at 250 V AC
10 A at 28 V DC
Maximum switching capacity 2500 VA/280 W
Minimum switching capacity 170 mW at 10 mA, 17 V
Operating rate <= 18000 cycles/hour no-load
<= 1200 cycles/hour under load
Mechanical durability 5000000 cycles
Electrical durability 100000 cycles for resistive load
Average coil consumption in W 1.4 W
Drop-out voltage threshold >= 0.1 Uc DC
Operate time 20 ms at nominal voltage
Release time 20 ms at nominal voltage
Average coil resistance 7300 Ohm at 20 °C +/- 15 %
Rated operational voltage limits 88...121 V DC
Protection category RT I
Test levels Level A group mounting
Safety reliability data B10d = 100000
Operating position Any position
Net weight 0.086 kg
Device presentation Complete product
Environment
Dielectric strength 1500 V AC between contacts with micro disconnection
2500 V AC between coil and contact with reinforced
2000 V AC between poles with basic
Product certifications UL
EAC
CSA
Standards IEC 61810-1
CSA C22.2 No 14
UL 508
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -40…55 °C
Vibration resistance 3 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles in operation
4 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles not operating
IP degree of protection IP40
Shock resistance 10 gn (duration = 11 ms) for in operation conforming to IEC 60068-2-27
10 gn (duration = 11 ms) for not operating conforming to IEC 60068-2-27
Pollution degree 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.7 cm
Package 1 Width 3.8 cm
Package 1 Length 7.2 cm
Package 1 Weight 92.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.0 cm
Package 2 Width 13.2 cm
Package 2 Length 20.0 cm
Package 2 Weight 865.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 60
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 5.794 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 16