Schneider-Electric
 
RUZS2 picture- web-product-data-sheet
RUZS2
Harmony, Bus jumper, 2 poles, for all RUM sockets with separate contacts
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Product or component type Bus jumper
Accessory / separate part designation Bus jumper
Sale per indivisible quantity 10
Complementary
Product compatibility Socket RUZ
[Ith] conventional free air thermal current 5 A
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.84 cm
Package 1 Width 0.86 cm
Package 1 Length 1.46 cm
Package 1 Weight 9 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 7 cm
Package 2 Width 1 cm
Package 2 Length 9 cm
Package 2 Weight 92 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 1.1 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months