This Application will be decommissioned as of January 7th 2025

RXG12ED |
Schneider-Electric
 
RXG12ED picture- web-product-data-sheet
RXG12ED
interface plug in relay, Harmony Electromechanical Relays, 10A, 1CO, with LED, lockable test but to n, 48V DC
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Series name Interface relay
Product or component type Plug-in relay
Device short name RXG
Contacts type and composition 1 C/O
[Ithe] conventional enclosed thermal current 10 A at -40…55 °C
Local signalling Flag
Complementary
[Ui] rated insulation voltage 250 V conforming to IEC
300 V conforming to CSA
300 V conforming to UL
Maximum switching voltage 250 V AC
30 V DC
Drop-out voltage threshold >= 0.1 Uc DC
Load current 10 A at 250 V AC
Minimum switching capacity 500 mW at 100 mA, 5 V DC
Maximum switching capacity 2500 VA
Contact resistance 100 mOhm
Insulation resistance 1000 MOhm at 500 V DC
Electrical insulation class Class F
Mechanical durability 10000000 cycles
Safety reliability data B10d = 100000
Operating rate <= 1800 cycles/hour under load
<= 18000 cycles/hour no-load
Utilisation coefficient 20 %
Operating time 20 ms
Reset time 20 ms
Dielectric strength 1000 V AC between contacts with micro disconnection
5000 V AC between coil and contact with reinforced insulation
Overvoltage category III
Protection category RT I
Pollution degree 2
Test levels Level A group mounting
Device presentation Complete product
Contacts material Silver alloy (AgSnO2In2O3)
Net weight 0.02 kg
Environment
Standards CSA C22.2 No 14
IEC 61810-1
UL 508
Product certifications CSA
CE
EAC
UL
DNV-GL
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -40…70 °C
IP degree of protection IP40
Relative humidity 10…85 %
Vibration resistance 3 gn, amplitude = +/- 0.75 mm (f = 10…150 Hz)in operation
5 gn, amplitude = +/- 0.75 mm (f = 10…150 Hz)not in operation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.45 cm
Package 1 Width 9.25 cm
Package 1 Length 8.6 cm
Package 1 Weight 228 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 8