This Application will be decommissioned as of January 7th 2025

RXG12P7PV |
Schneider-Electric
 
RXG12P7PV picture- web-product-data-sheet
RXG12P7PV
interface plug in relay, Harmony Electromechanical Relays, pre assembled, 10A, 1CO, with LED, lockable test but to n, 230V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Series name Interface relay
Product or component type Pre-assembled plug-in relay with socket
Device short name RXG
Contacts type and composition 1 C/O
[Ithe] conventional enclosed thermal current 10 A
Complementary
[Ui] rated insulation voltage 250 V conforming to IEC
Maximum switching voltage 250 V
Drop-out voltage threshold >= 0.3 Uc AC
Load current 10 A
Minimum switching capacity 500 mW at 100 mA, 5 V DC
Maximum switching capacity 2500 VA AC
300 W DC
Contact resistance 100 mOhm
Insulation resistance 1000 MOhm at 500 V DC
Electrical insulation class Class F
Mechanical durability 10000000 cycles
Safety reliability data B10d = 100000
Operating rate <= 1800 cycles/hour under load
<= 18000 cycles/hour no-load
Utilisation coefficient 20 %
Operating time 20 ms
Reset time 20 ms
Connections - terminals Connector, 1 x 0.25...1 x 2.5 mm² (AWG 22...AWG 14) flexible with cable end
Connector, 2 x 0.25...2 x 1 mm² (AWG 22...AWG 17) flexible with cable end
Connector, 1 x 0.5...1 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
Connector, 2 x 0.5...2 x 1.5 mm² (AWG 20...AWG 16) solid without cable end
Dielectric strength 1000 V AC between contacts with micro disconnection
1300 V between terminals and base with basic insulation
3000 V between terminals and LTB area with basic insulation
5000 V AC between coil and contact with reinforced insulation
Overvoltage category III
Protection category RT I
Pollution degree 2
Test levels Level A group mounting
Device presentation Complete product
Contacts material Silver alloy (AgSnO2In2O3)
Net weight 0.058 kg
Environment
Standards IEC 61810-1
CSA C22.2 No 14
UL 508
IEC 61984
Product certifications EAC
CSA
UL
CE
DNV-GL
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -40…70 °C
IP degree of protection IP20
Relative humidity 10…85 %
Vibration resistance 3 gn, amplitude = +/- 1.5 mm (f = 10…150 Hz)in operation
5 gn, amplitude = +/- 1.5 mm (f = 10…150 Hz)not in operation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.96 cm
Package 1 Width 1.56 cm
Package 1 Length 7.2 cm
Package 1 Weight 59 g
Unit Type of Package 2 BB1
Number of Units in Package 2 30
Package 2 Height 17 cm
Package 2 Width 17 cm
Package 2 Length 27 cm
Package 2 Weight 1.89 kg
Unit Type of Package 3 S03
Number of Units in Package 3 180
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 11.781 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 13
Contractual warranty
Warranty 18 months