Status LED
|
Without
|
[Ie] rated operational current
|
5 A at 30 V (DC) conforming to UL
5 A at 30 V (DC) conforming to IEC
5 A at 250 V (AC) conforming to IEC
5 A at 250 V (AC) conforming to UL
|
Electrical durability
|
100000 cycles for NO resistive load at 55 °C
100000 cycles for NC resistive load at 55 °C
|
Coil resistance
|
260 Ohm +/- 10 %
|
Shock resistance
|
20 gn in operation
100 gn not in operation
|
Mounting position
|
Any position
|
Average consumption in VA
|
0.82 VA 60 Hz
|
Control circuit voltage limits
|
0.8...1.1 Uc AC
|
[Uc] control circuit voltage
|
24 V AC 50/60 Hz
|
Colour of cover
|
Standard
|
Drop-out voltage threshold
|
>= 0.3 Uc AC
|
Load current
|
5 A at 250 V AC
|
Minimum switching capacity
|
50 mW at 10 mA, 5 V DC
|
Maximum switching capacity
|
1250 VA
|
Control type
|
Lockable test button
|
Torque value
|
0.8 N.m
|
Contact resistance
|
100 mOhm
|
Insulation resistance
|
1000 MOhm at 500 V DC
|
Electrical insulation class
|
Class F
|
Mechanical durability
|
10000000 cycles
|
Safety reliability data
|
B10d = 100000
|
Operating time
|
20 ms
|
Reset time
|
20 ms
|
Overvoltage category
|
III
|
Maximum switching voltage
|
250 V AC
30 V DC
|
Protection category
|
RT I
|
Operating rate
|
<= 1800 cycles/hour under load
<= 18000 cycles/hour no-load
|
Pollution degree
|
2
|
Utilisation coefficient
|
20 %
|
[Ui] rated insulation voltage
|
250 V conforming to IEC
300 V conforming to CSA
300 V conforming to UL
|
Dielectric strength
|
1000 V AC between contacts with micro disconnection
5000 V AC between coil and contact with reinforced insulation
3000 V AC between poles with basic insulation
|
Test levels
|
Level A group mounting
|
Device presentation
|
Complete product
|
Contacts material
|
Silver alloy (AgSnO2In2O3)
|
Net weight
|
0.02 kg
|