Schneider-Electric
 
RXM2AB1G7 picture- web-product-data-sheet
RXM2AB1G7
Harmony, Miniature plug-in relay, 6 A, 2 CO, with lockable test button, 110 V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Series name Miniature
Product or component type Plug-in relay
Device short name RXM
Contacts type and composition 2 C/O
[Uc] control circuit voltage 110 V AC 50/60 Hz
Status LED Without
Control type Lockable test button
Utilisation coefficient 20 %
Complementary
Shape of pin Flat
[Ui] rated insulation voltage 250 V conforming to IEC
[Uimp] rated impulse withstand voltage 4 kV during 1.2/50 µs
Contacts material AgNi
[Ie] rated operational current 3 A at 28 V (DC) NC conforming to IEC
3 A at 250 V (AC) NC conforming to IEC
6 A at 28 V (DC) NO conforming to IEC
6 A at 250 V (AC) NO conforming to IEC
Continuous output current 10 A
Maximum switching voltage 250 V conforming to IEC
Resistive rated load 6 A at 250 V AC
6 A at 28 V DC
Maximum switching capacity 1500 VA/168 W
Minimum switching capacity 170 mW at 10 mA, 17 V
Operating rate <= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
Mechanical durability 10000000 cycles
Electrical durability 200000 cycles for resistive load
Average coil consumption in VA 1.1 at 60 Hz
Average consumption 1.1 VA at 60 Hz
Drop-out voltage threshold >= 0.15 Uc
Operate time 20 ms
Release time 35 ms
Average coil resistance 3720 Ohm at 20 °C +/- 15 %
Rated operational voltage limits 88...121 V AC
Safety reliability data B10d = 100000
Protection category RT I
Test levels Level A group mounting
Operating position Any position
Net weight 0.037 kg
Device presentation Complete product
Environment
Dielectric strength 1300 V AC between contacts with micro disconnection
2000 V AC between coil and contact with basic insulation
2000 V AC between poles with basic insulation
Product certifications UL
Lloyd's
CE
CSA
GOST
IECEE CB Scheme
Standards IEC 61810-1
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -40…40 °C
Vibration resistance 3 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles in operation
5 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles not operating
IP degree of protection IP40 conforming to IEC 60529
Shock resistance 10 gn for in operation
30 gn for not operating
Pollution degree 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.1 cm
Package 1 Width 2.1 cm
Package 1 Length 2.8 cm
Package 1 Weight 38.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 4.1 cm
Package 2 Width 2.1 cm
Package 2 Length 2.8 cm
Package 2 Weight 380.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 240
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 9.575 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months