This Application will be decommissioned as of January 7th 2025

RXM2AB2B7PVS |
Schneider-Electric
 
RXM2AB2B7PVS picture- web-product-data-sheet
RXM2AB2B7PVS
miniature, Harmony Electromechanical Relays, 12A, 2CO, with LED, with lockable test button, separate terminals socket, 24V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Series name Miniature
Product or component type Pre-assembled plug-in relay with socket
Device short name RXM
Contacts type and composition 2 C/O
[Uc] control circuit voltage 24 V AC 50/60 Hz
Status LED With
Control type Lockable test button
Continuous output current 10 A
Complementary
[Uimp] rated impulse withstand voltage 4 kV during 1.2/50 µs
[Ie] rated operational current 6 A at 28 V (DC) NC conforming to IEC
6 A at 250 V (AC) NC conforming to IEC
12 A at 28 V (DC) NO conforming to IEC
12 A at 250 V (AC) NO conforming to IEC
Minimum switching current 10 mA
Minimum switching voltage 17 V
Minimum switching capacity 170 mW at 10 mA, 17 V
Electrical durability 100000 cycles for resistive load
Operate time 20 ms
Average coil resistance 180 Ohm at 20 °C +/- 10 %
Rated operational voltage limits 19.2...26.4 V AC
[Ui] rated insulation voltage 250 V conforming to IEC
Maximum switching voltage 250 V
Drop-out voltage threshold >= 0.3 Uc AC
Load current 12 A at 250 V AC
12 A at 28 V DC
Maximum switching capacity 3000 VA AC
336 W DC
CAD overall width 26.9 mm
CAD overall height 82.8 mm
CAD overall depth 80.35 mm
Torque value 1 N.m
Average coil consumption 1.2 W, AC
Mechanical durability 10000000 cycles
Safety reliability data B10d = 100000
Operating rate <= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
Utilisation coefficient 20 %
Reset time 20 ms
Connections - terminals Connector, 1 x 0.25...1 x 2.5 mm² (AWG 22...AWG 14) flexible with cable end
Connector, 2 x 0.25...2 x 1 mm² (AWG 22...AWG 17) flexible with cable end
Connector, 1 x 0.5...1 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
Connector, 2 x 0.5...2 x 1.5 mm² (AWG 20...AWG 16) solid without cable end
Dielectric strength 1300 V AC between contacts with micro disconnection
2000 V AC between coil and contact with basic insulation
2000 V AC between poles with basic insulation
Protection category RT I
Pollution degree 2
Operating position Any position
Test levels Level A group mounting
Device presentation Complete product
Sale per indivisible quantity 30
Contacts material AgNi
Net weight 0.096 kg
Environment
Ambient air temperature for operation -40…55 °C
IP degree of protection IP20 conforming to IEC 60529
Standards UL 508
IEC 61810-1
CSA C22.2 No 14
IEC 61984
Product certifications UL
Lloyd's
CE
CSA
GOST
IECEE CB Scheme
Ambient air temperature for storage -40…85 °C
Vibration resistance 3 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles in operation
5 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles not operating
Shock resistance 10 gn for in operation
30 gn for not operating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.794 cm
Package 1 Width 8.382 cm
Package 1 Length 8.636 cm
Package 1 Weight 86.183 g
Unit Type of Package 2 BB1
Number of Units in Package 2 30
Package 2 Height 9.1 cm
Package 2 Width 10.2 cm
Package 2 Length 19.8 cm
Package 2 Weight 3.341 kg
Unit Type of Package 3 S03
Number of Units in Package 3 270
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 30.709 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 Months