This Application will be decommissioned as of January 7th 2025

RXM4GB1E7 |
Schneider-Electric
 
RXM4GB1E7 picture- web-product-data-sheet
RXM4GB1E7
Harmony, Miniature plug-in relay, 3 A, 4 CO, with lockable test button, 48 V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Series name Miniature
Product or component type Plug-in relay
Device short name RXM
Contacts type and composition 4 C/O
[Uc] control circuit voltage 48 V AC 50/60 Hz
Status LED Without
Control type Lockable test button
[Ithe] conventional enclosed thermal current 3 A at -40…55 °C
Complementary
[Uimp] rated impulse withstand voltage 2.5 kV during 1.2/50 µs
[Ie] rated operational current 2 A at 28 V (DC) NO conforming to IEC
2 A at 250 V (AC) NO conforming to IEC
1 A at 28 V (DC) NC conforming to IEC
1 A at 250 V (AC) NC conforming to IEC
3 A at 28 V (DC) conforming to UL
3 A at 277 V (AC) conforming to UL
Minimum switching capacity 15 mW at 3 mA, 5 V
Electrical durability 100000 cycles for resistive load depending on mounting position and working environment
Average coil consumption in VA 1.2 at 60 Hz
Average consumption 1.2 VA at 60 Hz
Operate time 20 ms
Average coil resistance 710 Ohm at 20 °C +/- 15 %
Rated operational voltage limits 38.4...52.8 V AC
[Ui] rated insulation voltage 250 V conforming to IEC
300 V conforming to CSA
300 V conforming to UL
Maximum switching voltage 250 V conforming to IEC
Drop-out voltage threshold >= 0.15 Uc
Load current 3 A at 250 V AC
3 A at 28 V DC
Maximum switching capacity 750 VA/84 W
Mechanical durability 10000000 cycles
Operating rate <= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
Utilisation coefficient 20 %
Reset time 20 ms
Dielectric strength 1300 V AC between contacts with micro disconnection
2000 V AC between coil and contact
2000 V AC between poles
Protection category RT I
Pollution degree 2
Operating position Any position
Test levels Level A group mounting
Device presentation Complete product
Contacts material Gold plated bifurcated silver
Shape of pin Flat
Net weight 0.037 kg
Environment
Ambient air temperature for operation -40…55 °C
IP degree of protection IP40 conforming to IEC 60529
Standards IEC 61810-1
UL 508
CSA C22.2 No 14
Product certifications UL
Lloyd's
CE
CSA
GOST
IECEE CB Scheme
Ambient air temperature for storage -40…85 °C
Vibration resistance 3 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles in operation
5 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles not operating
Shock resistance 10 gn for in operation
30 gn for not operating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 2.800 cm
Package 1 Length 4.800 cm
Package 1 Weight 35.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.200 cm
Package 2 Width 10.400 cm
Package 2 Length 12.600 cm
Package 2 Weight 386.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 120
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.895 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months