Schneider-Electric
 
RXM4GB1JD picture- web-product-data-sheet
RXM4GB1JD
Harmony, Miniature plug-in relay, 3 A, 4 CO, with lockable test button, 12 V DC
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Series name Miniature
Product or component type Plug-in relay
Device short name RXM
Contacts type and composition 4 C/O
[Uc] control circuit voltage 12 V DC
[Ithe] conventional enclosed thermal current 3 A at -40…55 °C
Status LED Without
Control type Lockable test button
Utilisation coefficient 20 %
Complementary
Shape of pin Flat
[Ui] rated insulation voltage 250 V conforming to IEC
300 V conforming to CSA
300 V conforming to UL
[Uimp] rated impulse withstand voltage 2.5 kV during 1.2/50 µs
Contacts material Gold plated bifurcated silver
[Ie] rated operational current 2 A at 28 V (DC) NO conforming to IEC
2 A at 250 V (AC) NO conforming to IEC
1 A at 28 V (DC) NC conforming to IEC
1 A at 250 V (AC) NC conforming to IEC
3 A at 28 V (DC) conforming to UL
3 A at 277 V (AC) conforming to UL
Maximum switching voltage 250 V conforming to IEC
Resistive rated load 3 A at 250 V AC
3 A at 28 V DC
Maximum switching capacity 750 VA/84 W
Minimum switching capacity 15 mW at 3 mA, 5 V
Operating rate <= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
Mechanical durability 10000000 cycles
Electrical durability 100000 cycles for resistive load depending on mounting position and working environment
Average coil consumption 0.9 W
Drop-out voltage threshold >= 0.1 Uc
Operate time 20 ms
Release time 20 ms
Average coil resistance 160 Ohm at 20 °C +/- 10 %
Rated operational voltage limits 9.6...13.2 V DC
Protection category RT I
Test levels Level A group mounting
Operating position Any position
Product weight 0.037 kg
Device presentation Complete product
Environment
Dielectric strength 1300 V AC between contacts with micro disconnection
2000 V AC between coil and contact
2000 V AC between poles
Product certifications UL
Lloyd's
CE
CSA
GOST
IECEE CB Scheme
Standards UL 508
IEC 61810-1
CSA C22.2 No 14
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -40…55 °C
Vibration resistance 3 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles in operation
5 gn, amplitude = +/- 1 mm (f = 10…150 Hz)5 cycles not operating
IP degree of protection IP40 conforming to IEC 60529
Shock resistance 10 gn for in operation
30 gn for not operating
Pollution degree 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.1 cm
Package 1 Width 10.3 cm
Package 1 Length 12.5 cm
Package 1 Weight 38 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.1 cm
Package 2 Width 10.3 cm
Package 2 Length 12.5 cm
Package 2 Weight 396 g
Unit Type of Package 3 S01
Number of Units in Package 3 120
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 5.002 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months