Schneider-Electric
RXZ300 picture- web-product-data-sheet
RXZ300
Zelio Relay, customer label, for socket RXZ, sale per 100
Schneider Electric
Main
Range of product Harmony Relay
Accessory / separate part category Marking accessory
Sale per indivisible quantity 100
Complementary
Product compatibility Socket RXZ
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.4 cm
Package 1 Width 0.5 cm
Package 1 Length 2.8 cm
Package 1 Weight 1.1 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes