Schneider-Electric
 
RXZ420 picture- web-product-data-sheet
RXZ420
Harmony, Maintaining clamp, for RXZE1M2C sockets, metal
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Accessory / separate part category Mounting accessory
Product or component type Maintaining clamp
Product destination RXM relay
Complementary
Accessory material Metal
Product compatibility Socket RXZE1M2C
Sale per indivisible quantity 10
Net weight 0.001 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 2.3 cm
Package 1 Length 4.5 cm
Package 1 Weight 5.6 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.0 cm
Package 2 Width 5.6 cm
Package 2 Length 10.0 cm
Package 2 Weight 60.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 1000
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 6.1 kg
Contractual warranty
Warranty 18 months