Schneider-Electric
 
RXZE2S114S picture- web-product-data-sheet
RXZE2S114S
Harmony, Socket, separate contact, 6/12 A, relay type RXM2/RXM4, spring clamp terminal
Schneider Electric
Characteristics
Main
Range of product Harmony Relay
Product compatibility Plug-in relay RXM with 2 C/O contact
Plug-in relay RXM with 4 C/O contact
Device short name RXZ
[Ith] conventional free air thermal current 12 A 2 C/O relays
6 A 4 C/O relays
Product or component type Socket
Complementary
[Ue] rated operational voltage < 250 V AC
Connections - terminals Spring clamp terminals (push 'n stay), 1 x 0.5...1 x 1.5 mm² (AWG 20...AWG 16) flexible with cable end
Spring clamp terminals (push 'n stay), 1 x 0.5...1 x 1.5 mm² (AWG 20...AWG 16) solid without cable end
Shape of pin Flat
Fixing mode Clip-on (35 mm symmetrical DIN rail)
Contact terminal arrangement Separate
Sale per indivisible quantity 10
Width 31 mm
Product weight 0.073 kg
Environment
IP degree of protection IP20 conforming to EN/IEC 60529
Dielectric strength 2500 V
Standards IEC 61984
Product certifications CSA
GOST
Lloyd's
UL
Marking CE
Ambient air temperature for storage -40…85 °C
Ambient air temperature for operation -40…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.65 cm
Package 1 Width 3.1 cm
Package 1 Length 9.4 cm
Package 1 Weight 40 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months