This Application will be decommissioned as of January 7th 2025

RZM031FPD |
Schneider-Electric
 
RZM031FPD picture- web-product-data-sheet
RZM031FPD
Protection module, Harmony, diode+green LED, for all sockets, 110…230V DC
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Accessory / separate part category Protection accessories
Product or component type Protection module
Accessory / separate part designation Diode + green LED
Product compatibility Socket RSZ (1 C/O)
Socket RSZ (2 C/O)
Socket RGZ (1 C/O)
Socket RGZ (2 C/O)
Product destination RSB relay
[Uc] control circuit voltage 110...230 V DC
Sale per indivisible quantity 10
Complementary
Net weight 0.004 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 8.000 cm
Package 1 Length 3.670 cm
Package 1 Weight 2.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 1.500 cm
Package 2 Width 8.000 cm
Package 2 Length 11.000 cm
Package 2 Weight 22.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 500
Package 3 Height 15.000 cm
Package 3 Width 15.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.372 kg
Offer Sustainability
Packaging without single use plastic No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months