Schneider-Electric
 
RZM041BN7 picture- web-product-data-sheet
RZM041BN7
Protection module, Harmony, RC circuit, for all sockets, 24…60V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Electromechanical Relays
Accessory / separate part category Protection accessories
Product or component type Protection module
Accessory / separate part designation RC circuit
Product compatibility Socket RSZ (1 C/O)
Socket RSZ (2 C/O)
Socket RGZ (1 C/O)
Socket RGZ (2 C/O)
Product destination RSB relay
[Uc] control circuit voltage 24...60 V AC
Sale per indivisible quantity 10
Complementary
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 6.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 2.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 3.0 cm
Package 2 Width 7.0 cm
Package 2 Length 11.0 cm
Package 2 Weight 22.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 500
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.392 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months