Schneider-Electric
 
S520291 picture- web-product-data-sheet
S520291
Odace - LED - blue - 0.15 mA, 250 V AC - wire
Schneider Electric
Characteristics
Main
Product or component type LED
Product specific application Replacement lamp
Type of packing Paint cover
Complementary
Light source colour Blue
Product destination Fixing frame
Fixing mode Clip-in
Colour tint Grey (RAL 7030)
Temperature rise 25 °C
Current consumption 0.15 mA
Number of cables 2
Material PC (polycarbonate) GF10 FR: casing
Embedding depth 12.5 mm
Net weight 0.001 kg
Environment
Ambient air temperature for storage -5…50 °C
Ambient air temperature for operation 5…45 °C
Standards EN 60669-1
2006/95/EEC
Product certifications LCIE: NF 619318A
N
NF
Environmental characteristic Petrol
Oil
Window-cleaning fluid
UV resistant
Bleach
Alcohol
Liquid soap
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 6 cm
Package 1 Length 7.5 cm
Package 1 Weight 9 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.5 cm
Package 2 Width 7.8 cm
Package 2 Length 9.6 cm
Package 2 Weight 77 g
Unit Type of Package 3 S03
Number of Units in Package 3 190
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.368 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 8690c242-4749-457c-838c-5913d90b359b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months