Schneider-Electric
 
S520293 picture- web-product-data-sheet
S520293
Odace - LED - blue - 5 mA, 12...48 V DC - plug and play
Schneider Electric
Characteristics
Main
Product or component type LED
Product specific application Replacement lamp
Type of packing Paint cover
Complementary
Light source colour Blue
Product destination Fixing frame
Fixing mode Clip-in
Colour tint Grey (RAL 7030)
Temperature rise 25 °C
Current consumption 5 mA
Number of cables 2
Material PC (polycarbonate) GF10 FR: casing
Embedding depth 12.5 mm
Net weight 0.0027 kg
Environment
Ambient air temperature for storage -5…50 °C
Ambient air temperature for operation 5…45 °C
Environmental characteristic Alcohol
Petrol
Window-cleaning fluid
UV resistant
Acetone
Oil
Bleach
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 3 cm
Package 1 Length 7.5 cm
Package 1 Weight 7 g
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 8 cm
Package 2 Width 8.9 cm
Package 2 Length 7.6 cm
Package 2 Weight 66 g
Unit Type of Package 3 S01
Number of Units in Package 3 25
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 555 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 8690c242-4749-457c-838c-5913d90b359b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months