Schneider-Electric
 
S520299 picture- web-product-data-sheet
S520299
Odace - spring to transform a switch to push-button
Schneider Electric
Characteristics
Main
Range of product Odace
Product or component type Spring
Type of packing Paint cover
Quantity per set Set of 50
Sale per indivisible quantity 10
Complementary
Material Stainless steel
Environment
Product certifications LCIE: NF 619318A
N
NF
Environmental characteristic UV resistant
Acetone
Liquid soap
Window-cleaning fluid
Alcohol
Petrol
Oil
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 2.500 cm
Package 1 Length 7.000 cm
Package 1 Weight 8.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 9.000 cm
Package 2 Width 10.000 cm
Package 2 Length 9.000 cm
Package 2 Weight 69.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 360
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 5.678 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months