Schneider-Electric
 
SAE_UE_MS_CDBWE picture- Schneider-electric
SAE_UE_MS_CDBWE
Flush Mount Dual-Load 360º PIR Occupancy Sensor
Characteristics
Main
Range ARGUS
Product or component type Occupancy sensor
Load type Energy saving lamp <= 80 VA
Low voltage halogen lamp <= 1000 VA
Incandescent lamp <= 2000 W
Halogen lamp <= 1000 VA
Fluorescent lamp 100 µF <= 900 VA
HVAC <= 5 A 30 V DC
HVAC <= 5 A 250 V AC cos phi = 1
HVAC <= 2 A 250 V AC cos phi = 0.4
Complementary
Rated voltage 230 V +/- 10 % AC 50/60 Hz
Detection angle 360°
Presence detection area PIR : 360°, 7 x 7 m
Device mounting Flush
Mounting support Ceiling
Mounting height 2...3 m
Diameter Sensor : 80 mm
Height Power box : 124 mm
Width Power box : 66 mm
Depth Sensor : 52 mm
Power box : 37 mm
Environment
Electrical shock protection class Class II
IP degree of protection Sensor IP40
Power box IP20
Ambient air temperature for operation 0...45 °C
Standards EN 60669-2-1
EN 60669-1
Contractual warranty
Warranty period 18 months