Schneider-Electric
 
SD215DU20C picture- web-product-data-sheet
SD215DU20C
motion control stepper motor drive - SD215 - pulse/direction = 3A
Schneider Electric
Characteristics
Main
Range of product Lexium SD2
Product or component type Motion stepper drive
Device short name SD215
Communication interface Pulse/direction
Complementary
Network number of phases Single phase
[Us] rated supply voltage 24...48 V
Supply voltage type DC
Supply voltage limits 12…48 V
Maximum motor phase current 3 A
Current consumption <= 3.2 mA
Input current 10 µA - high level for SPI interfaces
-10 µA - low level for SPI interfaces
Output current 14.6 mA for step clock
8 mA - high level for SPI interfaces
-7 mA - low level for SPI interfaces
Output voltage 2.1 V high level (SPI interfaces)
0.5 V low level (SPI interfaces)
5...24 V high level (isolated inputs: step clock, direction, enable)
8.7 V low level (isolated inputs: step clock, direction, enable)
Input voltage 2 V - high level for SPI interfaces signal inputs
1.2 V - low level for SPI interfaces signal inputs
Residual ripple 2 V at nominal voltage
Electrical connection 1 connector wire crimp 12 pins for supply voltage multifunction and communication interface
1 connector wire crimp 4 pins for motor interface
Type of cooling Conduction
Convection
Width 45 mm
Height 33 mm
Depth 59 mm
Marking CE
Product weight 0.08 kg
Environment
Electromagnetic compatibility Electrostatic discharge conforming to IEC 61000-4-2
Immunity to radiated radio-electrical interference conforming to IEC 61000-4-3
Immunity to electrical transients conforming to IEC 61000-4-4
Voltage/current impulse conforming to IEC 61000-4-5
Immunity to voltage dips conforming to IEC 61000-4-11
Immunity to conducted RF disturbances conforming to IEC 61000-4-6
Standards IEC 61000-3-2
EN 55011 group 1 class A
EN 61000-3-3
Ambient air temperature for operation 0…50 °C without derating with flange motor mounted on a steel plate 300 x 300 x 10 mm
50…65 °C with power derating of 2.2 % per °C with flange motor mounted on a steel plate 300 x 300 x 10 mm
Ambient air temperature for storage -25…70 °C
Relative humidity 15…85 % without condensation
Operating altitude <= 1000 m without derating
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 13.3 cm
Package 1 Length 19.8 cm
Package 1 Weight 204.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.364 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months