Schneider-Electric
 
SD218AU20C picture- web-product-data-sheet
SD218AU20C
motion control stepper motor drive - SD218 - CAN open = 3 A
Schneider Electric
Characteristics
Main
Range of product Lexium SD2
Product or component type Motion stepper drive
Device short name SD218
Communication interface CANopen
Complementary
Network number of phases Single phase
[Us] rated supply voltage 24...48 V
Supply voltage type DC
Supply voltage limits 12…48 V
Maximum motor phase current 3 A
Current consumption <= 3.2 mA
Voltage state 0 guaranteed 0...0.8 V for general purpose I/O defined as inputs
Voltage state 1 guaranteed 2.2...24 V
Input current 1.75 mA - high level for general purpose I/O defined as inputs
Output current 600 mA - single channel, duty cycle = 0.8 for general purpose I/O defined as inputs
275 mA - four channels, continuous for general purpose I/O defined as inputs
Input voltage 0...24 V for general purpose I/O defined as inputs
Residual ripple 2 V at nominal voltage
Electrical connection 1 connector wire crimp 4 pins for motor interface
1 connector wire crimp 16 pins for supply voltage and multifunction interface
1 connector DB9 for fieldbus for CANopen interface
Transmission rate 10, 20, 50, 100, 125, 250, 800, 1000 kbauds
Type of cooling Conduction
Convection
Width 45 mm
Height 33 mm
Depth 59 mm
Marking CE
Product weight 0.08 kg
Environment
Electromagnetic compatibility Electrostatic discharge conforming to IEC 61000-4-2
Immunity to radiated radio-electrical interference conforming to IEC 61000-4-3
Immunity to electrical transients conforming to IEC 61000-4-4
Voltage/current impulse conforming to IEC 61000-4-5
Immunity to voltage dips conforming to IEC 61000-4-11
Immunity to conducted RF disturbances conforming to IEC 61000-4-6
Standards EN 55011 group 1 class A
EN 61000-3-3
IEC 61000-3-2
Ambient air temperature for operation 0…50 °C without derating with flange motor mounted on a steel plate 300 x 300 x 10 mm
50…65 °C with power derating of 2.2 % per °C with flange motor mounted on a steel plate 300 x 300 x 10 mm
Ambient air temperature for storage -25…70 °C
Relative humidity 15…85 % without condensation
Operating altitude <= 1000 m without derating
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.2 cm
Package 1 Width 13.5 cm
Package 1 Length 20.5 cm
Package 1 Weight 228.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.314 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months