Schneider-Electric
 
SDD111052 picture- web-product-data-sheet
SDD111052
Socket-outlet, Sedna Design & Elements, with USB type A+A, 16A, 250V, side earth, PRO, white
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Product or component type USB charger + socket-outlet
Device presentation Mechanism with fixing frame
Device mounting Flush
Surface
Outlet poles configuration 2P + E
Outlet standard description Side earth
Outlet standard deviation Schuko
Colour tint White (RAL 9003)
Rated current 16 A at 250 V AC
Quantity per set 1 piece
Type of packing Box
Complementary
Fixing mode Screws or claws, span of claws working range: 45…56 mm
Type of USB power supply USB type A + A
Socket number 1
Outlet standard CEE 7/3
Integrated connection type 2 USB 2.0 type A 5 V DC, maximum load current: 2.4 A
Surface treatment Untreated
Surface finish Glossy
Material PC (polycarbonate)
Rated current 16 A
Network type AC
Kind of terminals Screwless terminals
Wire stripping length 13 mm
Wire structure Rigid or flexible
Stranded
Terminal capacity 2 cable(s) 1.5…2.5 mm²
IK degree of protection IK02
Depth of visual part 32 mm
Height 71 mm
Width 71 mm
Depth 44 mm
Product weight 0.096 kg
Environment
IP degree of protection IP20
Product certifications VDE
EAC
Conformity mark CE
Standards IEC 60884-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 7.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 115.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 54
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.093 kg
Offer Sustainability
SCIP Number 877db2a3-bca0-49d1-8140-447880b153d6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product