Schneider-Electric
 
SDD111061 picture- web-product-data-sheet
SDD111061
Equal potential socket, Sedna Design & Elements, for healthcare, 16A, white
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Function Equipotential socket
Device mounting Flush
Surface
Delivery form Mechanism with fixing frame
Rated current 16 A at 250 V AC
Colour tint White (RAL 9003)
Quantity per set 1 piece
Main colour tint White
Complementary
Fixing mode 45…56 mm
Surface finish Glossy
Kind of terminals Screw terminals
Socket number 1
Rated current 16 A
IK degree of protection IK02
Surface treatment Untreated
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 9.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 94.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.500 kg
Unit Type of Package 3 P12
Number of Units in Package 3 384
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 52.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations