This Application will be decommissioned as of January 7th 2025

SDD111382 |
Schneider-Electric
 
SDD111382 picture- web-product-data-sheet
SDD111382
Connected dimmer, Sedna Design & Elements, zigbee, rotary, RC/RL 7-200W, LED, white
Schneider Electric
Characteristics
Main
Range of product Sedna Design & Elements
Product or component type Connected dimmer
Device presentation Mechanism with fixing frame
Device application Light control
Concentrator compatibility Wiser hub generation 1
Mobile App name Wiser by SE
Colour tint White (RAL 9003)
Kind of terminals Screw terminal
Complementary
Device mounting Flush
Dimmer type Rotary dimmer
Dimmer control Rotary push type
Load type Halogen lamp: 14...150 W
Incandescent lamp: 14...200 W
LV halogen lamps: 14...150 VA
LED lamp: 7...100 VA
LED lamp: 7...20 VA
Rated voltage 230 V AC
12 V AC
Protection type Overheating protection
Automatic overload protection
Short-circuit protection
Main colour tint White
Material Polycarbonate
Surface finish Glossy
Control type Local control
Remote control
Wire structure Rigid
Solid
Solid stranded
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Fixing mode By screws
Height 73 mm
Width 73 mm
Depth 55 mm
Depth of visual part 27 mm
Net weight 0.093 kg
Market segment Small buildings
Residential
Environment
Standards EN 60669-2-5
IEC 60669-2-5
Conformity mark CE
EAC
Product certifications CE
EAC
IP degree of protection IP20
Ambient air temperature for operation 5…35 °C
Ambient air temperature for storage -10…50 °C
Directives 2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 10.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 153.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.896 kg
Unit Type of Package 3 P12
Number of Units in Package 3 576
Package 3 Height 90.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 106.336 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 840b480f-474c-48b3-ace7-1ef2b819b601
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No