Schneider-Electric
 
SDD111385 picture- web-product-data-sheet
SDD111385
Blind and shutter control switch, Sedna Design & Elements, zigbee, white
Schneider Electric
Characteristics
Main
Range Sedna
Product or component type Connected shutter control
Device presentation Mechanism with fixing frame
Device application Control
Number of rocker 1
Concentrator compatibility Wiser hub generation 1
Mobile App name Wiser by SE
Rated current 4 A
[Ue] rated operational voltage 230 V
Network type AC
Network frequency 50 Hz
Colour tint White (RAL 9003)
Complementary
Technology type Electronic
Device mounting Flush
Actuator Rocker
Load type 230 V AC motor
Surface finish Glossy
Material Thermoplastic ABS-UV stabilised
Kind of terminals Screwless terminals
Surface treatment Untreated
Local signalling Green/red LED
Cable cross section 2.5 mm²
Wire structure Rigid
Solid
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Fixing mode By screw
Height 73 mm
Width 73 mm
Depth 45 mm
Net weight 0.9 kg
Targeted channel Professional
Environment
IP degree of protection IP20
Ambient air temperature for operation 5…35 °C
Ambient air temperature for storage -10…50 °C
Conformity mark CE
EAC
Product certifications Zigbee 3.0
EAC
Standards IEC 60669-2-1
EN 60669-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 10.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 156.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.010 kg
Unit Type of Package 3 P12
Number of Units in Package 3 288
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 60.080 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins