This Application will be decommissioned as of January 7th 2025

SDD111386 |
Schneider-Electric
 
SDD111386 picture- web-product-data-sheet
SDD111386
Connected movement detector, Sedna Design & Elements, with LED, PIR, zigbee,10A, 230V, white
Schneider Electric
Characteristics
Main
Range Sedna
Product or component type Connected movement detector
Device application Light control
Device presentation Mechanism with fixing frame
Concentrator compatibility Wiser hub generation 1
Mobile App name Wiser by SE
Sensor type PIR
Colour tint White (RAL 9003)
Complementary
Device mounting Flush
Rated current 10 A at 230 V AC 50 Hz
Function available Automatic with manual override
Light intensity adjustment 5…1000 lux
Time delay 1 s...30 min
Horizontal detection angle 160 °
Connections - terminals Screw terminal
Control type Remote control by auxiliary push-button
Movement sensor
Automatic
Software name Wiser App: define LED status
Wiser App: weekday switching
Wiser App: light sensitivity range control
: management of the sensitivity (high, medium or low)
: management of the operating mode (test, switch, semi-auto)
Terminal capacity 2.5 mm²
Wire structure Rigid
Flexible
Wire stripping length 8 mm
Load type Incandescent lamp - 14...200 W - 230 V AC
Halogen lamp - 14...150 W - 230 V AC
LV halogen lamps - 14...150 VA - 12 V AC
Fixing mode Screws
Material of visible parts Thermoplastic ABS-UV stabilised
Surface finish Glossy
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Height 75 mm
Width 75 mm
Depth 26.6 mm
Depth of visual part 26 mm
Environment
Conformity mark CE
EAC
IP degree of protection IP20
Ambient air temperature for storage -10…50 °C
Ambient air temperature for operation 5…35 °C
Product certifications CE
EAC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 10.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 149.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.753 kg
Unit Type of Package 3 P12
Number of Units in Package 3 288
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 58.024 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 65177741-4980-4004-a29f-82936c190446
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No